IESNA:LM-63-2002
[TEST]P939649
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10001
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1332.7 1228.9 1134.3 1046.2 974.3 943.4 941.8 958 1001.3 1093.2
1236.5 1404.1 1593.3 1800.9 1975 2132.3 2278.3 2440 2571.9 2713.5
2888.1 3003.3 3088.2 3197.4 3354.2 3672.1 4147.3 4745.8 5239.4 5174
4244.6 2276.1 742.3 315.2 123.3 40.5 0
1332.7 1236.5 1142.4 1053.2 981.3 945.6 946.1 961.3 1004 1094.8
1235.4 1396 1585.7 1796 1970.7 2130.2 2272.9 2425.9 2563.8 2706
2877.3 3009.8 3101.2 3179 3341.2 3639.7 4091.6 4690.7 5218.9 5161.6
4325.2 2403.7 853.7 328.2 137.9 49.2 0
1332.7 1239.7 1149.4 1064 992.6 952.1 946.7 956.4 989.4 1059.1
1178.6 1339.2 1524.6 1723 1910.1 2078.3 2218.8 2347.5 2483.2 2637.8
2809.8 2995.2 3146.6 3263.9 3407.2 3649.9 4039.7 4626.9 5295.1 5563.3
4947.5 3212 1280.3 572 252.5 90.3 0
1332.7 1238.1 1155.9 1075.9 1006.1 965.6 953.7 960.7 983.4 1034.8
1131.6 1268.9 1432.7 1611.7 1795.5 1988 2171.2 2325.3 2470.2 2628.6
2821.1 3013.6 3188.8 3346.1 3528.8 3757.5 4114.3 4697.2 5584.4 6457.5
6441.8 4756.1 2421.6 1143.5 528.8 181.1 0
1332.7 1246.2 1171.6 1102.4 1039.1 994.3 977.5 980.7 998 1035.9
1104.5 1210 1351.1 1502.5 1662 1850.1 2069.1 2297.8 2500 2709.2
2911.4 3136.8 3374.7 3600.7 3853.7 4172.7 4622 5283.8 6340.7 7672.9
8151.4 6363.4 4134.9 2122 919.1 286 0
1332.7 1245.1 1176.5 1107.3 1045.1 998 979.1 983.4 1000.2 1037
1098.6 1201.3 1337 1486.2 1642 1825.8 2046.9 2279.4 2492.4 2711.4
2919.5 3144.4 3382.3 3620.7 3885.6 4214.9 4663.6 5316.7 6341.8 7644.2
8147.6 6459.1 4117 2089.1 899.1 275.7 0
1332.7 1256.5 1194.3 1137 1082.9 1039.7 1017.5 1013.7 1029.9 1062.9
1115.9 1197.5 1301.3 1426.2 1580.9 1757.1 1986.3 2243.2 2523.8 2822.2
3122.3 3417.4 3695.9 3966.7 4253.3 4576.6 4941.5 5391.9 5969.3 6515.9
6181.2 4345.7 1862.5 593.1 214.1 52.4 0
1332.7 1270.5 1221.3 1179.2 1139.1 1104 1081.3 1070.5 1077.5 1106.2
1152.7 1213.2 1293.2 1404.6 1556.5 1749 1979.3 2244.2 2531.9 2824.9
3103.9 3370.4 3624 3868.3 4088.4 4280.3 4431.2 4516 4445.8 3913.8
2488.1 870.4 341.7 196.3 97.3 33.5 0
1332.7 1290 1257 1228.9 1204 1179.7 1164.6 1159.7 1164.6 1183.5
1215.4 1260.8 1328.4 1432.2 1570.6 1746.3 1958.8 2198.8 2443.7 2682.7
2902.7 3120.6 3301.2 3461.2 3578.6 3636.9 3615.3 3445 2978.4 2006.4
829.9 356.3 243.8 171.4 109.8 47.6 0
1332.7 1308.9 1293.2 1281.9 1271.1 1263 1261.3 1268.4 1283 1309.5
1344.6 1391.1 1454.3 1550 1672.8 1834.4 2033.4 2257.8 2492.9 2737.3
2985.5 3230.4 3457.5 3653.2 3808.3 3868.9 3751.6 3299.6 2339.4 1055.3
437.4 280.1 198.4 135.7 88.7 40.5 0
1332.7 1336.5 1338.6 1344.6 1351.1 1360.8 1375.4 1400.3 1434.3 1477.6
1533.3 1601.4 1696 1827.9 2000.4 2209.6 2446.4 2697.3 2957.9 3219
3478 3732.1 3971.1 4134.9 4166.8 3995.9 3542.3 2740.6 1585.7 594.2
307.1 212.5 147.1 90.8 54.1 19.5 0
1332.7 1344.1 1353.8 1370 1384.1 1400.8 1423.5 1451.1 1489.5 1536
1591.7 1664.1 1759.8 1885.8 2038.2 2216.1 2411.3 2615.7 2827.6 3035.2
3233.6 3430.4 3597.5 3692.6 3651.5 3425 2968.7 2264.2 1290.5 489.3
261.1 177.9 123.3 74.1 40.5 11.4 0
1332.7 1352.7 1372.7 1394.3 1418.1 1438.7 1466.8 1498.7 1532.2 1577.1
1626.8 1683 1756 1847.4 1953.9 2073.4 2203.7 2337.8 2475.1 2604.8
2726.5 2824.9 2875.7 2834.6 2668.1 2350.7 1912.3 1385.1 786.6 361.2
220 155.7 110.3 71.9 42.7 14.6 0
1332.7 1363 1398.1 1434.3 1465.7 1490 1516.5 1537.1 1552.7 1567.9
1578.7 1586.8 1594.4 1598.2 1592.2 1565.7 1517.1 1458.1 1400.3 1315.4
1176.5 998.6 827.2 684.5 567.7 475.2 403.3 347.1 299.5 259
217.9 182.2 148.1 110.8 70.8 26 0
1332.7 1378.1 1423 1466.8 1496.5 1516 1526.3 1530 1521.9 1507.9
1487.3 1457.1 1407.9 1344.1 1264 1175.4 1088.9 1006.1 924.5 842.3
759.1 683.4 618.5 554.7 499 450.4 409.8 374.7 340.6 306.5
266.5 228.2 183.8 137.3 80.6 31.9 0
1332.7 1391.1 1447.3 1487.3 1512.2 1520.3 1515.4 1506.8 1486.8 1458.1
1411.1 1337.6 1253.2 1172.7 1110.5 1059.1 1001.8 935.9 868.3 805
753.7 726.1 686.1 630.9 578.5 530.9 482.8 435.8 394.1 354.1
308.2 257.9 199.5 141.1 82.2 39.5 0
1332.7 1401.9 1461.9 1499.2 1512.7 1508.4 1500.3 1481.9 1448.9 1397.6
1329.5 1257 1191.6 1134.3 1079.7 1026.2 969.4 909.4 856.9 817.5
805.6 802.3 774.8 729.3 680.1 629.9 569.3 509.8 454.7 408.2
362.8 312.5 262.8 202.7 141.7 73.5 0
1332.7 1413.3 1474.9 1507.9 1510.6 1499.2 1484.6 1456.5 1405.7 1343.5
1287.8 1241.9 1192.7 1135.4 1071.6 1008.9 943.4 881.8 825 792.6
781.8 767.7 751 722.3 672.6 622.8 579.6 539.6 508.8 474.7
432 386.6 337.4 279.5 219 130.3 0
1332.7 1420.3 1481.4 1505.7 1503 1486.2 1463.5 1424.6 1366.8 1314.9
1278.6 1243.5 1199.7 1142.9 1073.7 994.3 915.9 841.8 776.9 748.3
718 697.4 673.1 621.2 569.8 530.4 497.4 473.6 454.7 425
395.8 351.4 301.7 253 195.7 116.2 0
1332.7 1423 1487.3 1507.9 1499.2 1481.4 1452.7 1402.4 1346.2 1304.6
1273.8 1241.9 1200.8 1148.3 1075.4 985.6 886.7 798 729.3 695.3
657.4 623.4 575.3 517.9 474.1 440.6 414.1 392 368.2 340.6
320.1 277.4 226 184.9 142.2 71.4 0
1332.7 1431.1 1491.7 1509 1499.8 1479.2 1444.1 1393.3 1337 1298.1
1268.9 1233.8 1195.4 1139.1 1066.7 977.5 875.9 775.8 701.2 650.9
600.7 563.9 512 469.3 428.2 396.3 370.9 350.9 334.1 315.2
333 276.3 210.9 161.1 119.5 49.7 0
1332.7 1430.6 1492.7 1510.6 1500.8 1478.1 1446.8 1393.8 1335.9 1299.2
1268.9 1235.4 1198.1 1143.5 1072.6 982.9 880.7 778.5 699.1 646.1
595.8 557.4 506.6 462.8 421.7 389.3 363.9 344.4 329.8 310.9
343.9 254.6 201.7 162.2 120.6 49.7 0
